NCV7692DRLV1GEVB High-current Daylight Running Light Evaluation Board

Overview

The evaluation board demonstrates high current daylight running light (DRL) solution. The board regulates constant current of 0.54 A through two on board white high power LEDs in the wide range of the supply voltage. The current is reduced for the board temperature above 85C. The cooling is provided through passive heat sink mounted on the bottom side of the board. In case of LEDs short or opening, the current source is disabled and the fault may be detected by the ECU diagnostics.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV7692DRLV1GEVB

NCV7692DRLV1GEVB High-current Daylight Running Light Evaluation Board

Evaluation Board

No

Active

$165

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV7692DRLV1GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

150.53 KB

EN

Eval Board: Test Procedure

October 21, 2019

More Details

NCV7692DRLV1GEVB_BOM_ROHS

0

Eval Board: BOM

116.74 KB

EN

Eval Board: BOM

October 21, 2019

More Details

Eval Board: Manual

October 01, 2019

More Details

NCV7692DRLV1GEVB_SCHEMATIC

0

Eval Board: Schematic

242.69 KB

EN

Eval Board: Schematic

October 21, 2019

More Details

NCV7692DRLV1GEVB_GERBER

0

Eval Board: Gerber

714.75 KB

EN

Eval Board: Gerber

October 21, 2019

More Details

Show More