Octal Rear Combination Light Evaluation Board

Overview

The NCV7691RCLV1GEVB Evaluation Board demonstrates a rear combination / daylight running light (RCL/DRL) solution with up to eight LED string. The board regulates constant current of 100 mA (68 to 150 mA) through each on-board LED string consisting of three red or two white LEDs in the wide range of the supply voltage. The current is reduced for the board temperature above 90°C. The board is designed in order to provide good cooling of the active components with no extra cost. Additionally, a heat sink may be mounted on the bottom side of the board to improve the thermal capability of the board. In case of LEDs short or opening, the current sources are disabled and the fault may be detected by the ECU diagnostics.On-board LEDs may be easily replaced by external ones.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV7691RCLV1GEVB

Octal Rear Combination Light Evaluation Board

Evaluation Board

No

Active

$178.2

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV7691RCLV1GEVB_GERBER.zip

0

Eval Board: Gerber

212.99 KB

EN

Eval Board: Gerber

July 23, 2015

More Details

NCV7691RCLV1GEVB_TEST_PROCEDURE.pdf

1

Eval Board: Test Procedure

243.71 KB

EN

Eval Board: Test Procedure

July 23, 2015

More Details

NCV7691RCLV1GEVB_SCHEMATIC.pdf

0

Eval Board: Schematic

607.23 KB

EN

Eval Board: Schematic

July 23, 2015

More Details

NCV7691RCLV1GEVB_BOM_ROHS.pdf

1

Eval Board: BOM

83.97 KB

EN

Eval Board: BOM

July 23, 2015

More Details

NCV7691RCLV1GEVB_User_Manual.pdf

0

Eval Board: Manual

2.26 MB

EN

Eval Board: Manual

July 23, 2015

More Details

Show More