Single−Channel FlexRay™ Bus Driver Evaluation Board

Overview


NCV73830V1GEVB evaluation board is a single-channel FlexRay™ bus driver compliant with the FlexRay Electrical Physical Layer Specification Rev. 3.0.1, capable of communicating at speeds of up to 10 Mbit/s. It provides differential transmit and receive capability between a wired FlexRay communication medium on one side and a protocol controller and a host on the other side. The products featured mode control functionality is optimized for nodes without the need of extended power management provided by transceivers with permanent connection to the car battery as is on the NCV7381. Offering excellent Electromagnetic compatibility (EMC) and Electrostatic discharge (ESD) performance, the NCV7383 part is primarily intended for nodes switched off by ignition.

In addition, NCV73830V1GEVB evaluation board provides High Speed CAN interface (NCV7340) that allows further expansion to a hybrid network topology.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV73830V1GEVB

Single−Channel FlexRay&#153 Bus Driver Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV73830V1GEVB_GERBER.ZIP

0

Eval Board: Gerber

311.3 KB

EN

Eval Board: Gerber

July 23, 2013

More Details

NCV73830V1GEVB_BOM_ROHS.PDF

1

Eval Board: BOM

63.49 KB

EN

Eval Board: BOM

July 23, 2013

More Details

NCV73830V1GEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

587.78 KB

EN

Eval Board: Test Procedure

July 23, 2013

More Details

NCV73830V1GEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

260.1 KB

EN

Eval Board: Schematic

July 23, 2013

More Details

NCV73830V1GEVB_FIRMWARE.ZIP

1

Software

3.63 MB

EN

Software

July 23, 2013

More Details

EVBUM2172/D

1

Eval Board: Manual

5.06 MB

EN

Eval Board: Manual

November 01, 2019

More Details

Show More