FlexRay ® Transceiver, Clamp 30 Evaluation Board

Overview

The NCV7381A0V2GEVB is designed to quickly evaluate the NCV7381, a single channel FlexRay® transceiver compliant with the FlexRay Electrical Physical Layer Specification Rev. 3.0.1 and capable of communicating at speeds of up to 10 Mbit/s. The device provides differential transmit and receive capability between a wired FlexRay communication medium on one side and a protocol controller and a host on the other side. The NCV7381 mode control functionality is optimized for nodes permanently connected to car battery. Further, the NCV7381 offers excellent EMC and ESD performance.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FlexRay ® Transceiver, Clamp 30 Evaluation Board

Evaluation Board

No

Active

$255

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2571/D

0

Eval Board: Manual

6.07 MB

EN

Eval Board: Manual

November 01, 2019

More Details

NCV7381A0V2GEVB_Gerber

0

Eval Board: Gerber

305.15 KB

EN

Eval Board: Gerber

June 01, 2019

More Details

NCV7381A0V2GEVB_BOM_ROHS_rev0

2

Eval Board: BOM

153.6 KB

EN

Eval Board: BOM

June 01, 2019

More Details

NCV7381A0V2GEVB_TEST_PROCEDURE.rev0

0

Eval Board: Test Procedure

143.36 KB

EN

Eval Board: Test Procedure

June 01, 2019

More Details

NCV7381A0V2GEVB_SCHEMATIC.rev0

0

Eval Board: Schematic

150.53 KB

EN

Eval Board: Schematic

June 01, 2019

More Details

Show More