NCV7192 Evaluation Kit

Overview

The Evaluation Kit can be used for an initial evaluation to get familiar with the NCV7192 Bridge Signal Conditioning Interface. It is operated through a Windows-based GUI (Graphical User Interface) and is connected via a USB cable to the microcontroller on the evaluation kit. The microcontroller handles the translation from USB to the NCV7192 device.

In Operating mode, it is possible to set the chip to ANALOG or SENT output. If the output is set to ANALOG, the output voltage of the chip is measured by an on-board ADC and sent to the GUI. If the output is set to SENT, it is possible to read the signals from the output pin through this protocol.

Part of the evaluation kit is a Wheatstone bridge emulator. It is a resistive bridge used for emulating a range of transducers.

 

  • Demonstration of the NCV7192 Performance
  • Supports calibration flow for non-linearity compensation, including calculation of all calibration coefficients
  • Supporting two modes: Normal and Calibration mode
  • Read/write EEPROM memory
  • Wheatstone bridge emulation
  • Connections for a real resistive bridge
  • Connections for a real sensor
  • Connections for the NTC
  • Analog / SENT output

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV7192EVK

NCV7192 Evaluation Kit

Evaluation Kit

No

Active

$199.995

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

AND90269/D

1

Application Notes

2.09 MB

EN

Application Notes

December 01, 2024

More Details

Eval Board: Manual

September 01, 2025

More Details

NCV7192EVK_GUI_SOFTWARE

1

Software

16.47 MB

EN

Software

January 01, 2025

More Details

NCV7192EVK_MCU_FIRMWARE

0

Software

231.42 KB

EN

Software

January 01, 2025

More Details

NCV7192EVK_GERBER_FILES

0

Eval Board: Gerber

370.69 KB

EN

Eval Board: Gerber

December 01, 2025

More Details

NCV7192EVK_SCHEMATICS

0

Eval Board: Schematic

785.41 KB

EN

Eval Board: Schematic

January 01, 2025

More Details

NCV7192EVK_BILL_OF_MATERIALS

0

Eval Board: BOM

244.74 KB

EN

Eval Board: BOM

January 01, 2025

More Details

Show More