NCV6324B EVAL BOARD

Overview

The NCV6324B/C, a family of synchronous buck converters, which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage range from 0.6 V to 3.3 V. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feed-forward control is employed to deal with wide input voltage range. Synchronous rectification and automatic PWM/PFM power save mode offer improved system efficiency. The NCV6324B is in a space saving, low profile 2.0 × 2.0 × 0.75 mm WDFN−8 package.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV6324BGEVB

NCV6324B EVAL BOARD

Evaluation Board

No

Active

$143.9964

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2556/D

0

Eval Board: Manual

320.51 KB

EN

Eval Board: Manual

November 01, 2019

More Details

NCV6324BGEVB_GERBER

0

Eval Board: Gerber

96.26 KB

EN

Eval Board: Gerber

April 12, 2018

More Details

NCV6324BGEVB_SCHEMATIC

0

Eval Board: Schematic

30.72 KB

EN

Eval Board: Schematic

April 03, 2018

More Details

NCV6324BGEVB_BOM_ROHS

0

Eval Board: BOM

90.11 KB

EN

Eval Board: BOM

April 03, 2018

More Details

NCV6324BGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

84.99 KB

EN

Eval Board: Test Procedure

April 03, 2018

More Details

Show More