NCV51511 EVAL BRD

Overview

The Evaluation board is developed to evaluate performance of high side and low side gate driver and the target application is 300W non-isolation Synchonous Buck 48 V ±10% input voltage and 28 V regulated output voltage.To supply bias voltage both synchronous buck and NCV51511, the NCV33163 control the auxiliary power output around 10 V. And the main synchronous buck controller generate high side and low side PWM input signal for NCV51511.The NCV51511 drive the high side and low side external MOSFET depend on the input PWM signal and VDD level.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV51511SYNCBUCKGEVB

NCV51511 EVAL BRD

Evaluation Board

No

Active

$59.4

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV51511SYNCBUCKGEVB_BOM_ROHS.rev0

0

Eval Board: BOM

47.1 KB

EN

Eval Board: BOM

June 19, 2018

More Details

NCV51511SYNCBUCKGEVB_SCHEMATIC.rev0

0

Eval Board: Schematic

69.63 KB

EN

Eval Board: Schematic

June 19, 2018

More Details

NCV51511SYNCBUCKGEVB_GERBER.rev0

0

Eval Board: Gerber

128 KB

EN

Eval Board: Gerber

June 19, 2018

More Details

NCV51511SYNCBUCKGEVB_TEST_PROCEDURE.rev0

0

Eval Board: Test Procedure

111.62 KB

EN

Eval Board: Test Procedure

June 19, 2018

More Details

Show More