600 mA / 300 mA Charge Pump Buck/Boost Converter with LDO Regulator with Very Low Quiescent Current Evaluation Board

Overview

The NCV48920PAEVB Evaluation Board is designed to effectively evaluate the NCV48920, which is 600 mA buck and 300 mA boost charge pump regulator with integrated very low quiescent current LDO regulator for automotive applications requiring full functionality during battery voltage drop events or reduce power losses. The NCV48920 requires very low number of external components. The Enable function can be used to disable the chip and hence to reduce quiescent current down to 1 µA. The NCV48920 contains protection functions as current limit, thermal shutdown and reverse bias current protection.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

600 mA / 300 mA Charge Pump Buck/Boost Converter with LDO Regulator with Very Low Quiescent Current Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV48920PAGEVB_BOM_ROHS

0

Eval Board: BOM

131.07 KB

EN

Eval Board: BOM

July 01, 2020

More Details

NCV48920PAGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

235.52 KB

EN

Eval Board: Test Procedure

July 01, 2020

More Details

NCV48920PAGEVB_SCHEMATIC

0

Eval Board: Schematic

114.69 KB

EN

Eval Board: Schematic

July 01, 2020

More Details

NCV48920PAGEVB_GERBER

0

Eval Board: Gerber

25.6 KB

EN

Eval Board: Gerber

July 01, 2020

More Details

Show More