3.3 V to 20 V Adjustable Dual LDO with Adjustable Current Limit and Diagnostic Features Evaluation Board

Overview

The NCV47821PAAJGEVB Evaluation Board is designed to effectively evaluate the NCV47821, which is a dual channel LDO regulator with 200 mA per channel is designed for use in harsh automotive environments. The device has a high peak input voltage tolerance and reverse input voltage, reverse bias, over-current and over-temperature protections. The integrated current sense feature (adjustable by resistor connected to CSO pin for each channel) provides diagnosis and system protection functionality. The CSO pin output current creates voltage drop across CSO resistor which is proportional to output current of each channel. Extended diagnostic features in OFF state are also available and controlled by dedicated input and output pins.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV47821PAAJGEVB

3.3 V to 20 V Adjustable Dual LDO with Adjustable Current Limit and Diagnostic Features Evaluation Board

Evaluation Board

No

Active

$88.2

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV47821PAAJGEVB_BOM_ROHS

0

Eval Board: BOM

56.32 KB

EN

Eval Board: BOM

March 25, 2016

More Details

NCV47821PAAJGEVB_SCHEMATIC

0

Eval Board: Schematic

81.92 KB

EN

Eval Board: Schematic

March 25, 2016

More Details

NCV47821PAAJGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

1.24 MB

EN

Eval Board: Test Procedure

March 25, 2016

More Details

NCV47821PAAJGEVB_GERBER.zip

0

Eval Board: Gerber

120.83 KB

EN

Eval Board: Gerber

March 25, 2016

More Details

Show More