Low Noise LDO Regulator with Adjustable Current Limit and Voltage Evaluation Board

Overview


The NCV47551DAJGEVB evaluation board is designed to quickly assess the NCV47551 device, a low noise low output current integrated low dropout regulator designed for use in harsh automotive environments. The device includes wide operating temperature and input voltage ranges. The device is offered with adjustable voltage versions available in 3% output voltage accuracy. It has a high peak input voltage tolerance and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and enable for control of the state of the output voltage. The integrated current sense feature provides diagnosis and system protection functionality. The current limit of the device is adjustable by resistor connected to CSO pin. Voltage on CSO pin is proportional to output current.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV47551DAJGEVB

Low Noise LDO Regulator with Adjustable Current Limit and Voltage Evaluation Board

Evaluation Board

No

Active

$49.6125

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV47551DAJGEVB_GERBER

0

Eval Board: Gerber

61.44 KB

EN

Eval Board: Gerber

February 01, 1900

More Details

NCV47551DAJGEVB_BOM_ROHS

0

Eval Board: BOM

120.83 KB

EN

Eval Board: BOM

February 01, 1900

More Details

NCV47551DAJGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

692.22 KB

EN

Eval Board: Test Procedure

February 01, 1900

More Details

NCV47551DAJGEVB_SCHEMATIC

0

Eval Board: Schematic

137.22 KB

EN

Eval Board: Schematic

February 01, 1900

More Details

Show More