Evaluation Kit for NCS32100XMNTXG

Overview

The NCS32100-GEVK evaluation board provides hardware and a PCB rotary sensor for full demonstration of the NCS32100. The NCS32100 is connected to a fully functional PCB rotary sensor capable of sensing positions with an accuracy of <50 arcsec (0.014 degrees) . The board can be connected to a computer running the onsemi NCS32100-GEVK Evaluation Application, which provides a user interface for accessing position and velocity data, as well as several other auxiliary features. The NCS32100 evaluation board houses a full rotary sensor application with a master controller for accessing position and velocity data. Data is displayed through the onsemi NCS32100-GEVK Evaluation Application (available for download from onsemi.com). The evaluation board is programmed, calibrated, and ready for demonstration.

  • Robotics Applications
  • Precision Instrumentation
  • Motor Feedback
  • Conveying
  • Automation
  • Industrial Factory Automation
  • Mobile vehicle
  • Lift Industry
  • Material Handling
  • Aerospace
  • Food and beverage
  • Packaging
  • Printing
  • Interfaces with up to 8 inductive coils
  • Supports Low Power Battery Mode
  • Delivers Rotary position and velocity over a 2.5 MHz RS485 Bus
  • Connection between external master and NCS32100 is implemented with a 2.5 MHz RS485 interface
  • Backup battery voltage to the NCS32100 can be adjusted with R350 (potentiometer) from 1 V to 5 V. Clockwise turn lowers VBAT voltage
  • Sensor portion of board houses a PCB inductive sensor that uses a rotor and a stator
  • Evaluation board houses a master MCU that is programmed to communicate with the NCS32100 over the RS485 interface. The STM 32 MCU also communicates data to an external computer via a virtual Serial COM port. Application is plug and play with the onsemi NCS32100-GEVK Evaluation Application
  • Evaluation board has been configured and calibrated to work with the attached 40mm PCB rotary sensor
  • NCS32100 IC and PCB sensor portion of the board can be snapped off for application evaluation. The master portion of the board can be replaced with a different system master. Interface protocol details are defined in the NCS32100 Reference Design Manual

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

Evaluation Kit for NCS32100XMNTXG

$533.32

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCS32100-GEVK Evaluation Application

0

Design & Development Tools

208.03 MB

EN

Design & Development Tools

August 06, 2024

More Details

NCS32100-GEVK_BOM_ROHS

0

Eval Board: BOM

173.06 KB

EN

Eval Board: BOM

June 01, 2025

More Details

NCS32100-GEVK_SCHEMATICS

0

Eval Board: Schematic

954.37 KB

EN

Eval Board: Schematic

June 01, 2025

More Details

User's Manual

June 01, 2025

More Details

Show More