evaluation board to support NCP81075

Overview

The NCP81075 is a high performance dual MOSFET gate driver optimized to drive the gates of both high and low side power MOSFETs in a synchronous buck converter. The NCP81075 uses an on−chip bootstrap diode to eliminate the external discrete diode. A high floating top driver design can accommodate HB voltage as high as 180 V. The low−side and high−side are independently controlled and match to 4 ns between the turn−on and turn−off of each other. Independent Under−Voltage lockout is provided for the high side and low side driver forcing the output low when the drive voltage is below a specific threshold.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP81075GEVB

evaluation board to support NCP81075

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP81075GEVB Schematic

0

Eval Board: Schematic

52.22 KB

EN

Eval Board: Schematic

June 01, 2026

More Details

NCP81075GEVB Test Procedure

0

Eval Board: Test Procedure

6.42 MB

EN

Eval Board: Test Procedure

June 01, 2026

More Details

NCP81075GEVB_GERBER

0

Eval Board: Gerber

272.38 KB

EN

Eval Board: Gerber

June 01, 2026

More Details

NCP81075GEVB Bill of Materials

0

Eval Board: BOM

14.34 KB

EN

Eval Board: BOM

June 01, 2026

More Details

Show More