Adjustable Very High Voltage Tolerant Linear regulator with Enable function

Overview

The demoboard supports the very high−voltage tolerant linear regulator NCP781 in DFN6 3.3 x 3.3 package with adjustable output voltage in wide range from 1.23 V up to 15 V. The ENABLE function allows turn the device to low consumption mode with quiescent current about 1 uA. The internal configuration allows to create a precise output voltage line with high PSRR. The device is stable with 0.1 uF output capacitor.

Size: 50mm x 50mm x 19mm

  • Telecom, Industrial
  • Bias Power Supplies, Led Lighting
  • Wide Input Voltage Range: 6 V to 150 V
  • Output Voltage Versions:Adjustable: from 1.23 V up to 15 V
  • ±2.5% Accuracy at Room Temperature
  • Very Low Quiescent Current of Typ. 25 uA
  • Standby Current: 1 uA
  • Ideal for Harsh Environments
  • Stable with a 0.1 uF Ceramic Output Capacitor
  • These are Pb−free Devices
  • Thermal Shutdown and Current Limit Protection
  • Available in Thermally Enhanced DFN6 3.3 x 3.3, 0.65P Package
  • Very High PSRR: 83/56 dB@1/100 kHz

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP781BMNADJTAGEVB

Adjustable Very High Voltage Tolerant Linear regulator with Enable function

Evaluation Board

No

Active

$63

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP781BMNADJTAGEVB_BOM_ROHS

0

Eval Board: BOM

32.77 KB

EN

Eval Board: BOM

August 09, 2017

More Details

NCP781BMNADJTAGEVB_SCHEMATIC

0

Eval Board: Schematic

41.98 KB

EN

Eval Board: Schematic

August 09, 2017

More Details

NCP781BMNADJTAGEVB_GERBER

0

Eval Board: Gerber

40.96 KB

EN

Eval Board: Gerber

August 09, 2017

More Details

NCP781BMNADJTAGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

143.36 KB

EN

Eval Board: Test Procedure

August 09, 2017

More Details

Show More