NCP781 15V Very High Voltage Tolerant Linear Regulator with Enable Function Demoboard

Overview

The demoboard supports the very high−voltage tolerant linear regulator NCP781 in DFN6 3.3 x 3.3 package with fixed output voltage 15.0 V. The ENABLE function allows turn the device to low consumption mode with quiescent current about 1 uA. The device is able to withstand continuous DC or transient input voltages up to 150 V. The small output capacitor 0.1 uF is sufficient for stable behavior and allows smaller PCB design at space constraining applications.Size: 50mm x 50mm x 19mm

  • Telecom, Industrial
  • Bias Power Supplies, Led Lighting
  • Wide Input Voltage Range: 6 V to 150 V
  • Output Voltage Versions:Fixed 15.0 V
  • ±2.5% Accuracy at Room Temperature
  • Very Low Quiescent Current of Typ. 25 uA
  • Standby Current: 1 uA
  • Stable with a 0.1 uF Ceramic Output Capacitor
  • Very High PSRR: 83/56 dB@1/100 kHz
  • Thermal Shutdown and Current Limit Protection
  • Available in Thermally Enhanced DFN6 3.3 x 3.3, 0.65P Package
  • Ideal for Harsh Environments
  • These are Pb−free Devices

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP781BMN150TAGEVB

NCP781 15V Very High Voltage Tolerant Linear Regulator with Enable Function Demoboard

Evaluation Board

No

Active

$88.1978

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP781BMN150TAGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

84.99 KB

EN

Eval Board: Test Procedure

August 09, 2017

More Details

NCP781BMN150TAGEVB_SCHEMATIC

0

Eval Board: Schematic

54.27 KB

EN

Eval Board: Schematic

August 09, 2017

More Details

NCP781BMN150TAGEVB_BOM_ROHS

0

Eval Board: BOM

33.79 KB

EN

Eval Board: BOM

August 09, 2017

More Details

NCP781BMN150TAGEVB_demo board_gerber

1

Eval Board: Gerber

125.95 KB

EN

Eval Board: Gerber

February 01, 2020

More Details

Show More