NCP781 5V Very High Voltage Tolerant Linear Regulator with Enable Function Demoboard

Overview

The demoboard supports the very high−voltage tolerant linear regulator NCP781 in DFN6 3.3 x 3.3 package with fixed output voltage 5.0 V. The ENABLE function allows turn the device to low consumption mode with quiescent current about 1 uA. The device is able to withstand continuous DC or transient input voltages up to 150 V. The small output capacitor 0.1 uF is sufficient for stable behavior and allows smaller PCB design at space constraining applications.

Size: 50mm x 50mm x 19mm

  • Telecom, Industrial
  • Bias Power Supplies, Led Lighting
  • Ideal for Harsh Environments
  • Thermal Shutdown and Current Limit Protection
  • Available in Thermally Enhanced DFN6 3.3 x 3.3, 0.65P Package
  • Very High PSRR: 83/56 dB@1/100 kHz
  • Standby Current: 1 uA
  • Very Low Quiescent Current of Typ. 25 uA
  • Output Voltage Versions:Fixed 5.0 V
  • Wide Input Voltage Range: 6 V to 150 V
  • ±2.5% Accuracy at Room Temperature
  • Stable with a 0.1 uF Ceramic Output Capacitor
  • These are Pb−free Devices

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP781BMN050TAGEVB

NCP781 5V Very High Voltage Tolerant Linear Regulator with Enable Function Demoboard

Evaluation Board

No

Active

$88.1978

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP781BMN050TAGEVB_BOM_ROHS

0

Eval Board: BOM

32.77 KB

EN

Eval Board: BOM

August 09, 2017

More Details

NCP781BMN050TAGEVB_SCHEMATIC

0

Eval Board: Schematic

218.11 KB

EN

Eval Board: Schematic

August 09, 2017

More Details

NCP781BMN050TAGEVB_GERBER

0

Eval Board: Gerber

40.96 KB

EN

Eval Board: Gerber

August 09, 2017

More Details

NCP781BMN050TAGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

82.94 KB

EN

Eval Board: Test Procedure

August 09, 2017

More Details

Show More