NCP737 (LDO regulator, 65V, 100mA, adjustable, MSOP-8) Evaluation Board

Overview

NCP737ADNADJR2GEVB evaluation board serves for quick evaluation of NCP737 part in MSOP-8 package. Board is assembled by adjustable part version and it is compatible with all fixed device versions as well as. The output voltage of the adjustable LDO is set by variable resistor (RT1) in two ranges set by jumpers (VOSEL1 & VOSEL2), the process is described at the schematic document. For proper LDO operation the input and output capacitors are already populated on the board and optional additional capacitors could be assembled to their spare places. All power and control signals lead to soldering pads for easy connection. Input, output and ground signals are doubled, one of each is for power connection (force) and one for measure connection (sense). For enable pin control there is a EN-SEL jumper which can set EN pin high, low or connected to external source at EN pad. RPG-EN jumper enables/disables PG pull-up resistor connection from LDO’s PG to OUT signal. From thermal point view, the board is composed of 2 Cu layers, 1oz thick and all layers contain 650mm2 ground cooling areas. These cooling areas are surrounded by non-Cu ring which isolate the heat at the cooling areas from the other board parts. There are also three rectifying diodes spare places which could behave as on-board temperature sensors (not assembled on default). Next to this, there are three spare places for SMB connectors for input, output and EN signals.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP737ADNADJR2GEVB

NCP737 (LDO regulator, 65V, 100mA, adjustable, MSOP-8) Evaluation Board

Evaluation Board

No

Active

$73.4982

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP737ADNADJR2GEVB_BOM_ROHS

4

Eval Board: BOM

254.98 KB

EN

Eval Board: BOM

July 10, 2025

More Details

NCP737ADNADJR2GEVB_SCHEMATIC

0

Eval Board: Schematic

178.18 KB

EN

Eval Board: Schematic

July 10, 2025

More Details

NCP737ADNADJR2GEVB_GERBER_FILES

0

Eval Board: Gerber

77.82 KB

EN

Eval Board: Gerber

July 10, 2025

More Details

NCP737ADNADJR2GEVB_TEST_PROCEDURE

2

Eval Board: Test Procedure

555.01 KB

EN

Eval Board: Test Procedure

July 10, 2025

More Details

Show More