300 mA Low Iq, Wide Input Voltage Low Dropout Regulator

Overview

The NCP718SNT1GEVB is 300 mA LDO Linear Voltage Regulator. It is a very stable and accurate device with ultra-low quiescent current consumption (typ. 4 µA over the full temperature range) and a wide input voltage range (up to 24 V). The regulator incorporates several protection features such as Thermal Shutdown and Current Limiting.

  • Wireless charges
  • Portable equipment
  • Wireless routers
  • Battery powered equipment
  • Industrial power supplies
  • Communication system
  • Adjustable and Fixed Version Available
  • Operating Input Voltage Range 2.5 V to 24 V
  • Ultra?Low Quiescent Current typ. 4 µA over Temperature
  • High PSRR 60dB at 1kHz
  • Noise typ. 36 µVRMS from 100 Hz to 100 kHz
  • Stable with 1 µF output capacitor
  • Soft−start to Reduce Inrush Current and Overshoots
  • SOA Limiting for High Vin / High Iout – Static and Dynamic

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP718SNT1GEVB

300 mA Low Iq, Wide Input Voltage Low Dropout Regulator

Evaluation Board

No

Active

$73.4982

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP718SNT1GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

366.59 KB

EN

Eval Board: Test Procedure

December 26, 2017

More Details

NCP718SNT1GEVB_SCHEMATIC

0

Eval Board: Schematic

261.12 KB

EN

Eval Board: Schematic

October 31, 2017

More Details

NCP718SNT1GEVB_BOM_ROHS

0

Eval Board: BOM

129.02 KB

EN

Eval Board: BOM

October 31, 2017

More Details

Show More