LDO Regulator, Ultra-Low Quiescent Current, SC−70 Package, Evaluation Board

Overview


The NCP715 is 50 mA LDO Linear Voltage Regulator. It is a very stable and accurate device with ultra-low ground current consumption (4.7 µA over the full output load range) and a wide input voltage range (up to 24 V). The regulator incorporates several protection features such as Thermal Shutdown and Current Limiting.

  • Operating Input Voltage Range: 2.5 V to 24 V
  • Fixed Voltage Options Available: 1.2 V to 5.0 V
  • Ultra Low Quiescent Current: Max. 4.7 µA Over Full Load and Temperature
  • ±2% Accuracy Over Full Load, Line and Temperature Variations
  • SC-70 Package

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

LDO Regulator, Ultra-Low Quiescent Current, SC−70 Package, Evaluation Board

$85

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP715SQT2GEVB_GERBER.ZIP

0

Eval Board: Gerber

34.82 KB

EN

Eval Board: Gerber

September 26, 2013

More Details

NCP715SQT2GEVB_BOM_ROHS.PDF

0

Eval Board: BOM

29.7 KB

EN

Eval Board: BOM

September 26, 2013

More Details

NCP715SQT2GEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

75.78 KB

EN

Eval Board: Test Procedure

September 26, 2013

More Details

NCP715SQT2GEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

92.16 KB

EN

Eval Board: Schematic

September 26, 2013

More Details

Show More