Synchronous Buck Converter Evaluation Board, 3 MHz

Overview


The NCP6334B/C, a family of synchronous buck converters, which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage range from 0.6 V to 3.3 V. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feed-forward control is employed to deal with wide input voltage range. Synchronous rectification and automatic PWM/PFM power save mode offer improved system efficiency. The NCP6334B is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP6334GEVB

Synchronous Buck Converter Evaluation Board, 3 MHz

Evaluation Board

No

Active

$55

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :