Ultra-Low Dropout LDO with Bias Rail Evaluation Board

Overview

The NCP59749MN2ADJTBGEVB evaluation board is designed to quickly evaluate the NCP59749, a 3 A ultra-low dropout voltage regulator, capable of providing an output current in excess of 3 A with a dropout voltage of 120 mV typ. at full load current. Output voltage is adjustable down to 0.8 V. Internal protection features consist of thermal shutdown and output current limiting protection. Additional features include user-programmable Soft-Start and Power-Good. NCP59749 is available in 5 x 5 QFN20 package. For more information please see the datasheet.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP59749MN2ADJTBGEVB

Ultra-Low Dropout LDO with Bias Rail Evaluation Board

Evaluation Board

No

Active

$60.6375

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP59749MN2ADJTBGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

55.3 KB

EN

Eval Board: Test Procedure

July 25, 2014

More Details

NCP59749MN2ADJTBGEVB_SCHEMATIC

0

Eval Board: Schematic

23.55 KB

EN

Eval Board: Schematic

July 25, 2014

More Details

NCP59749MN2ADJTBGEVB_GERBER

0

Eval Board: Gerber

25.6 KB

EN

Eval Board: Gerber

July 25, 2014

More Details

NCP59749MN2ADJTBGEVB_BOM_ROHS

0

Eval Board: BOM

39.94 KB

EN

Eval Board: BOM

July 25, 2014

More Details

Show More