Ultra-Low Dropout Voltage Regulator with Bias Rail Evaluation Board

Overview

The NCP59748MN1ADJTBGEVB evaluation board is designed to quickly evaluate the NCP59748, an Ultra-Low Dropout Voltage Regulator, capable of providing an output current in excess of 1.5 A with a dropout voltage of 60 mV typ. at full load current. The devices are stable with ceramic and any other type of output capacitor ≥ 2.2 μF. This series contains adjustable output voltage version with output voltage down to 0.8 V. Internal protection features consist of built-in thermal shutdown and output current limiting protection. User-programmable Soft-Start and Power-Good pins are available on both QFN and DFN versions. The NCP59748 is offered in DFN10 3 x 3 and QFN20 5 x 5 packages. For more information please see the datasheet.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP59748MN1ADJTBGEVB

Ultra-Low Dropout Voltage Regulator with Bias Rail Evaluation Board

Evaluation Board

No

Active

$57.75

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP59748MN1ADJTBGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

54.27 KB

EN

Eval Board: Test Procedure

July 25, 2014

More Details

NCP59748MN1ADJTBGEVB_SCHEMATIC

0

Eval Board: Schematic

23.55 KB

EN

Eval Board: Schematic

July 25, 2014

More Details

NCP59748MN1ADJTBGEVB_GERBER

0

Eval Board: Gerber

21.5 KB

EN

Eval Board: Gerber

July 25, 2014

More Details

NCP59748MN1ADJTBGEVB_BOM_ROHS

0

Eval Board: BOM

39.94 KB

EN

Eval Board: BOM

July 25, 2014

More Details

Show More