Precision Ultra-Low Dropout Voltage Regulator Evaluation Board

Overview

The NCP59744MN2ADJGEVB evaluation board is designed to quickly evaluate the NCP59744, a dual−rail very low dropout voltage regulator that is capable of providing an output current in excess of 3.0 A with a dropout voltage of 115 mV typ. at full load current. The devices are stable with ceramic and other low ESR output capacitors. This series contains adjustable output voltage version with output voltage down to 0.8 V. Internal protection features consist of built−in thermal shutdown and output current limiting protection. User−programmable Soft−Start and Power Good pins are available. The NCP59744 is available in QFN20−5x5−0.65P package. For more information please see the datasheet.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

Precision Ultra-Low Dropout Voltage Regulator Evaluation Board

Evaluation Board

No

Active

$55.5556

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP59744MN2ADJGEVB_SCHEMATIC

0

Eval Board: Schematic

23.55 KB

EN

Eval Board: Schematic

July 25, 2014

More Details

NCP59744MN2ADJGEVB_GERBER

0

Eval Board: Gerber

25.6 KB

EN

Eval Board: Gerber

July 25, 2014

More Details

NCP59744MN2ADJGEVB_BOM_ROHS

0

Eval Board: BOM

229.38 KB

EN

Eval Board: BOM

July 25, 2014

More Details

NCP59744MN2ADJGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

54.27 KB

EN

Eval Board: Test Procedure

July 25, 2014

More Details

Show More