3.0 A Adjustable VLDO Regulator Evaluation Board

Overview

The NCP59300 series are high precision, very low dropout (VLDO), low ground current positive voltage regulators that are capable of providing an output current in excess of 3.0 A with a typical dropout voltage lower than 300 mV at 3.0 A load current. The devices are stable with ceramic output capacitors. This series consists initially of an Adjustable output voltage version, with fixed voltage versions planned in the future. The NCP59300 series can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, built-in thermal shutdown and reverse output current protection. Logic level enable and error flag pins are available on the 5-pin version. The NCP59302 is an Adjustable voltage Device and is available in D2PAK-5 package.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

3.0 A Adjustable VLDO Regulator Evaluation Board

Evaluation Board

No

Active, Not Rec

$55.5556

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP59302DSADGEVB_GERBER.ZIP

0

Eval Board: Gerber

25.6 KB

EN

Eval Board: Gerber

December 06, 2010

More Details

NCP59302DSADGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

102.4 KB

EN

Eval Board: BOM

December 06, 2010

More Details

NCP59302DSADGEVB_TEST_PR0CEDURE.PDF

0

Eval Board: Test Procedure

35.84 KB

EN

Eval Board: Test Procedure

December 06, 2010

More Details

NCP59302DSADGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

136.19 KB

EN

Eval Board: Schematic

December 06, 2010

More Details

Show More