1.5 A Adjustable VLDO Regulator Evaluation Board

Overview

The NCP59152 is a high precision, very low dropout, low ground current voltage regulator. The device is capable of providing an output of 1.5 A with a typical dropout voltage lower than 300 mV at full load. The NCP59152 features internal protections of output current limiting, built-in thermal shutdown and reverse output current while withstanding up to 18 V max input voltage. This device is available in D2PAK-5 and DFN8 packages.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP59152MNADGEVB

1.5 A Adjustable VLDO Regulator Evaluation Board

Evaluation Board

No

Last Shipments

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP59152MNADGEVB_GERBER.ZIP

0

Eval Board: Gerber

23.55 KB

EN

Eval Board: Gerber

February 15, 2012

More Details

NCP59152MNADGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

43.01 KB

EN

Eval Board: BOM

February 15, 2012

More Details

NCP59152MNADGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

51.2 KB

EN

Eval Board: Test Procedure

February 15, 2012

More Details

NCP59152MNADGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

40.96 KB

EN

Eval Board: Schematic

February 15, 2012

More Details

Show More