LDO Regulator Evaluation Board

Overview

The demoboard supports the LDO regulator NCP571 with fix output voltage 1.2 V. An additional circuitry based on Single Input Buffer allows connect Enable signal with higher voltage than input voltage of LDO regulator up to 7 V. The ENABLE function allows turn the device to low consumption mode with quiescent current below 1 µA.

Size: 38mm x 30mm x 18mm

  • Battery Powered Instruments
  • Hand-Held Instruments
  • Camcorders and Cameras
  • Input Voltage Range from 2.7 V to 12 V (Limited to 5.5 V in case the Single Output Buffer is powered too.)
  • Low Quiescent Current, Typical 2.7 µA
  • Output Current up to 150 mA
  • Precision 3% at Ta = 25°C
  • Internal Thermal Shutdown Protection
  • Current Limiting
  • NCV Prefix for Automotive and Other Applications Requiring Site and Control Changes
  • These are Pb-Free Devices

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

LDO Regulator Evaluation Board

Evaluation Board

No

Active

$37.8001

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP571SN12T1GEVB_BOM_ROHS.PDF

0

Eval Board: BOM

212.99 KB

EN

Eval Board: BOM

March 21, 2010

More Details

NCP571SN12T1GEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

205.82 KB

EN

Eval Board: Schematic

March 21, 2010

More Details

NCP571SN12T1GEVB_GERBER.ZIP

0

Eval Board: Gerber

20.48 KB

EN

Eval Board: Gerber

March 21, 2010

More Details

NCP571SN12T1GEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

254.98 KB

EN

Eval Board: Test Procedure

March 21, 2010

More Details

Show More