1.5 A Adjustable VLDO Regulator Demonstration Evaluation Board

Overview

The NCP57152 is a high precision, very low dropout (VLDO), low minimum input voltage and low ground current positive voltage regulator that is capable of providing an output current in excess of 1.5 A with a typical dropout voltage of 330 mV at 1.5 A load current and input voltage from 1.8 V and up. The device is stable with ceramic output capacitors. The device can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, built-in thermal shutdown and reverse output current protection. Logic level enable and error flag pins are available. The NCP57152 is an Adjustable Voltage device and is available in D2PAK-5 and DFN8 packages.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP57152DSADGEVB

1.5 A Adjustable VLDO Regulator Demonstration Evaluation Board

Evaluation Board

No

Active

$44.1

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP57152DSADGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

38.91 KB

EN

Eval Board: BOM

November 15, 2012

More Details

NCP57152DSADGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

40.96 KB

EN

Eval Board: Schematic

November 15, 2012

More Details

NCP57152DSADGEVB_GERBER.ZIP

0

Eval Board: Gerber

25.6 KB

EN

Eval Board: Gerber

November 15, 2012

More Details

NCP57152DSADGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

49.15 KB

EN

Eval Board: Test Procedure

November 15, 2012

More Details

Show More