Synchronous Buck Controller with 2-bit VID for System Agent Evaluation Board

Overview

NCP5269 is a synchronous buck controller that is optimized for converting the battery voltage or adaptor voltage into power supply rails required in notebook and desktop system. NCP5269 is designed for applications requiring dynamically selected slew−rate controlled output voltages. The soft−start is programmed by a single capacitor. Voltage identification logic−inputs select four resistor programmedset−point reference voltages that directly set the output voltage of the converter between 0.65 V to 1.5 V. NCP5269 supports high efficiency, fast transient response and provides power good signal. ON Semiconductor proprietary adaptive−ripple control enables seamless transition from CCM to DCM, where converter runs at reduced switching frequency with much higher efficiency. The part operates with input voltage ranging from 3.3 V to 28 V. NCP5269 is available in a 20−pin 3 mm x 3 mm QFN package.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP5269GEVB

Synchronous Buck Controller with 2-bit VID for System Agent Evaluation Board

Evaluation Board

No

Active, Not Rec

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP5269GEVB_BOM_ROHS

0

Eval Board: BOM

51.2 KB

EN

Eval Board: BOM

February 01, 1900

More Details

NCP5269GEVB_SCHEMATIC

0

Eval Board: Schematic

93.18 KB

EN

Eval Board: Schematic

February 01, 1900

More Details

NCP5269GEVB_GERBER

0

Eval Board: Gerber

237.57 KB

EN

Eval Board: Gerber

February 01, 1900

More Details

NCP5269GEVB_TEST_PROCEDURE

1

Eval Board: Test Procedure

38.91 KB

EN

Eval Board: Test Procedure

February 01, 1900

More Details

Show More