20 mA Precise LDO Evaluation Board

Overview

The NCP51460 is a high performance, low power precision voltage reference. It can supply output current up to 20 mA at a 3.3 V fixed output voltage. Excellent line and load regulation characteristics, very good PSRR, low Output Noise and low Quiescent Current makes the NCP51460 ideal for precision regulator applications. The device is designed to be stable without an output capacitor which makes the device ideal for space constrained applications or where fast rise times are required. An optional output capacitor (which is present on the evaluation board) may be used to improve the load transient response. Protective features include Short Circuit and Reverse Input Voltage Protection. In the case of reverse input voltage on the output pin, the reference will not conduct any current protecting the device from damage. The NCP51460 is packaged in a 3-lead surface mount SOT-23 package.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP51460SN33GEVB

20 mA Precise LDO Evaluation Board

Evaluation Board

No

Active

$44.1

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP51460SN33GEVB_GERBER.ZIP

0

Eval Board: Gerber

10.24 KB

EN

Eval Board: Gerber

April 16, 2010

More Details

NCP54160SN33GEVB_BOM_ROHS.PDF

0

Eval Board: BOM

100.35 KB

EN

Eval Board: BOM

April 16, 2010

More Details

NCP51460SN33GEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

146.43 KB

EN

Eval Board: Test Procedure

April 16, 2010

More Details

NCP51460SN33GEVBEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

126.98 KB

EN

Eval Board: Schematic

April 16, 2010

More Details

Show More