NCP5106SYNCBUCKGEVB: Variable DC Input, Open Loop Synchronous Buck Evaluation Board

Overview

The NCP5106SYNCBUCKGEVB is a High Voltage High Current Power MOSFET Driver providing two outputs for direct drive of 2 N−channel power MOSFETs arranged in a half−bridge (or any other high − side + low − side) configuration. The driver features output source / sink current capability (250 mA / 500 mA) and inbuilt dead time. It is intended for using in a medium output power applications.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP5106SYNCBUCKGEVB: Variable DC Input, Open Loop Synchronous Buck Evaluation Board

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP5106SYNCBUCKGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

242.69 KB

EN

Eval Board: Test Procedure

October 01, 2020

More Details

NCP5106SYNCBUCKGEVB_GERBER

0

Eval Board: Gerber

45.06 KB

EN

Eval Board: Gerber

October 01, 2020

More Details

NCP5106SYNCBUCKGEVB_BOM_ROHS

0

Eval Board: BOM

470.02 KB

EN

Eval Board: BOM

October 01, 2020

More Details

NCP5106SYNCBUCKGEVB_SCHEMATIC

0

Eval Board: Schematic

30.72 KB

EN

Eval Board: Schematic

October 01, 2020

More Details

Show More