Load Switch, Bidirectional, High-Current, with Dual Input Support

Overview

The NCP3902 is a high voltage, high current, bidirectional load switch. It provides input overvoltage and surge protection as well as reverse-blocking of output voltage. The logic control of the device is designed to interact with both the system controller and the wireless charging receiver which allows creating a dual input charger application with a single switch.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3902GEVB

Load Switch, Bidirectional, High-Current, with Dual Input Support

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3902GEVB_GERBER

0

Eval Board: Gerber

346.11 KB

EN

Eval Board: Gerber

June 01, 2019

More Details

NCP3902GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

362.5 KB

EN

Eval Board: Test Procedure

June 07, 2019

More Details

NCP3902GEVB_SCHEMATIC

0

Eval Board: Schematic

36.86 KB

EN

Eval Board: Schematic

June 01, 2019

More Details

NCP3902GEVB_BOM_ROHS

0

Eval Board: BOM

117.76 KB

EN

Eval Board: BOM

June 01, 2019

More Details

Show More