USB Positive OVP Evaluation Board

Overview

NCP360 is able to disconnect the systems from its output pin incase wrong VBUS operating conditions is detected.The systemis positive overvoltage protected up to +20V. Thanks to this device using internal PMOS FET, no external device is necessary, reducing the system cost and the PCB area of the application board. NCP360 is able to instantaneously disconnect the output from the input if the input voltage exceeds the overvoltage threshold (OVLO). NCP360 provides a negative going flag output, which alerts the system that a fault has occurred.In addition, the device has ESD protected input (15kV Air) when bypassed with a 1µF or larger capacitor.

  • Overvoltage Lockout (OVLO)
  • Undervoltage Lockout (UVLO)
  • Very Fast Protection, Up to 20 V, with 25 uA Current Consumption

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

USB Positive OVP Evaluation Board

Evaluation Board

No

Active

$65

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP360GEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

153.6 KB

EN

Eval Board: Test Procedure

August 08, 2007

More Details

NCP360GEVB_BOM_ROHS.PDF

0

Eval Board: BOM

183.3 KB

EN

Eval Board: BOM

August 08, 2007

More Details

NCP360GEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

120.83 KB

EN

Eval Board: Schematic

August 08, 2007

More Details

NCP360GEVB_GERBER.ZIP

0

Eval Board: Gerber

44.03 KB

EN

Eval Board: Gerber

August 08, 2007

More Details

Show More