Step Down Converter Evaluation Board

Overview

The NCP3233GEVB is a 20A step down converter (with internal MOSFETs) capable of operating from 3V to 16V without the need for an external bias. This fixed frequency converter offers high efficiency and the output can be adjusted to offer a voltage as low as 0.6V. An adjustable current limit allows the device to be used for multiple current levels. The evaluation board is offered is a thermally enhanced 6mm by 6mm QFN package ent, high efficiency voltage-mode synchronous buck converter which operates from 4.5 V to 18 V input and generates output voltages down to 0.6 V at up to 25 A DC load or 30 A instantaneous load.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3233GEVB

Step Down Converter Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3233GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

158.72 KB

EN

Eval Board: Test Procedure

April 17, 2017

More Details

NCP3233GEVB_SCHEMATIC

0

Eval Board: Schematic

43.01 KB

EN

Eval Board: Schematic

April 17, 2017

More Details

NCP3233GEVB_GERBER

0

Eval Board: Gerber

491.52 KB

EN

Eval Board: Gerber

April 17, 2017

More Details

NCP3233GEVB_BOM_ROHS

1

Eval Board: BOM

158.72 KB

EN

Eval Board: BOM

April 17, 2017

More Details

Show More