NCP3232NGEVB - High Current Sync Buck Converter

Overview

The NCP3232NGEBN Evaluation Board is a high current, high efficiency voltage-mode synchronous buck converter which operates from 4.5V to 21V input and generates output voltages down to 0.6V at up to 15A load. It has a 500kHz switching frequency while having a good thermal performance. It also has hiccup mode operation for all faults.

The NCP3233GEVB Board can be found by clicking here: NCP3233GEVB

  • Lossless low-side FET current sensing
  • Output over-voltage and under-voltage protection
  • System over-temperature protection using a thermistor or sensor through OTS pin

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3232NGEVB

NCP3232NGEVB - High Current Sync Buck Converter

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3232NGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

361.47 KB

EN

Eval Board: Test Procedure

May 15, 2017

More Details

NCP3232NGEVB_SCHEMATIC

0

Eval Board: Schematic

75.78 KB

EN

Eval Board: Schematic

May 15, 2017

More Details

NCP3232NGEVB_BOM_ROHS

1

Eval Board: BOM

155.65 KB

EN

Eval Board: BOM

May 15, 2017

More Details

NCP3232NGEVB_GERBER.zip

0

Eval Board: Gerber

191.49 KB

EN

Eval Board: Gerber

May 02, 2017

More Details

Show More