NCP3231GEVB - High Current Synchronous Buck Converter

Overview

The NCP3231 is a high current, high efficiency, voltage−feed−forward voltage−mode synchronous buck converter which operatesfrom 4.5 V to 18 V input and generates output voltages down to 0.6 Vat up to 25 A DC load or 30 A instantaneous load. It has a 500kHz switching frequency while having a good thermal performance. It also has hiccup mode operation for all faults.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3231GEVB

NCP3231GEVB - High Current Synchronous Buck Converter

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3231GEVB_GERBER

0

Eval Board: Gerber

191.49 KB

EN

Eval Board: Gerber

August 26, 2019

More Details

NCP3231GEVB_BOM_ROHS

0

Eval Board: BOM

157.7 KB

EN

Eval Board: BOM

August 26, 2019

More Details

NCP3231GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

423.94 KB

EN

Eval Board: Test Procedure

August 26, 2019

More Details

NCV7535VMFD5C466GEVB_SOFTWARE

0

Software

7.32 MB

EN

Software

October 01, 2018

More Details

NCP3231GEVB_SCHEMATIC

0

Eval Board: Schematic

140.29 KB

EN

Eval Board: Schematic

August 26, 2019

More Details

Show More