Flexible Synchronous PWM Switching Buck Regulator Evaluation

Overview

The NCP3170 is a flexible synchronous PWM Switching Buck Regulator. The NCP3170 operates from 4.5 V to 18 V, producing up to 3 A and is capable of producing output voltages as low as 0.8 V. The NCP3170 also incorporates current mode control. To reduce the number of external components, a number of features are internally set including soft start, power good detection, and switching frequency. The NCP3170 is currently available in an SOIC-8 package.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3170BGEVB

Flexible Synchronous PWM Switching Buck Regulator Evaluation

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3170BGEVB_GERBER.ZIP

1

Eval Board: Gerber

29.7 KB

EN

Eval Board: Gerber

August 01, 2011

More Details

NCP3170BGEVB_BOM_ROHS.PDF

1

Eval Board: BOM

49.15 KB

EN

Eval Board: BOM

August 01, 2011

More Details

NCP3170BGEVB_TEST_PROCEDURE.PDF

1

Eval Board: Gerber

223.23 KB

EN

Eval Board: Gerber

August 01, 2011

More Details

NCP3170BGEVB_SCHEMATIC.PDF

1

Eval Board: Schematic

108.54 KB

EN

Eval Board: Schematic

August 01, 2011

More Details

Show More