2.9V to 5.5V, 5A Integrated Synchronous DC-DC Step Down Converter Evaluation Board

Overview

The NCP3135GEVB Evaluation Board is designed to effectively evaluate the NCP3135, which is a fully integrated synchronous buck converter capable of delivering up to 5A. The device operates from 2.9V to 5.5V, making them ideal for 3.3V and 5V bus applications. The NCP3135 offers high efficiency, fast load transient response, and can operate in CCM/DCM (automatic continuous/discontinuous modes) or FCCM (forced continuous conduction mode). High switching frequency reduces the output filter size. The device offers enable and power good indicator that can be used for sequencing. The NCP3135 is offered in a small 3mm x 3mm QFN package.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3135GEVB

2.9V to 5.5V, 5A Integrated Synchronous DC-DC Step Down Converter Evaluation Board

Evaluation Board

No

Active

$108

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3135GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

114.69 KB

EN

Eval Board: Test Procedure

April 22, 2016

More Details

NCP3135GEVB_SCHEMATIC

0

Eval Board: Schematic

134.14 KB

EN

Eval Board: Schematic

April 22, 2016

More Details

NCP3135GEVB_GERBER.zip

0

Eval Board: Gerber

188.42 KB

EN

Eval Board: Gerber

April 22, 2016

More Details

NCP3135GEVB_BOM_ROHS.pdf

0

Eval Board: BOM

92.16 KB

EN

Eval Board: BOM

April 22, 2016

More Details

Show More