SOIC8 Buck Demonstration Evaluation Board

Overview

The NCP3066 is a monolithic switching regulator designed to deliver constant current for powering high brightness LEDs. The device has a low feedback voltage of 235 mV which is used to regulate the average current of the LED string.The device supports a buck configuration with a wide input voltage range from 3.0V to 40.0V. The NCP3066 is a low cost converter that supports a peak current of 1.5A with a maximum duty cycle of 85.7%. The ON/OFF function allows turn the device to low consumption mode, or drive the LED brightness using PWM signal.
Size: 42mm x 32mm x 13mm

  • Integrated 1.5 A Switch
  • Input Voltage Range from 3.0 V to 40 V
  • Logic Level Shutdown Capability
  • Low Feedback Voltage of 235 mV
  • Cycle by Cycle Current Limit
  • No Control Loop Compensation Required
  • Frequency of Operation Adjustable up to 250 kHz
  • Operation With All Ceramic Output Capacitors or No Output Capacitance
  • Analog and Digital PWM Dimming Capability
  • Internal Thermal Shutdown with Hysteresis
  • NCV Prefix for Automotive and Other Applications Requiring Site and Control Changes
  • These are Pb Free Devices

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3066SCBCKGEVB

SOIC8 Buck Demonstration Evaluation Board

Evaluation Board

No

Active

$80

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :