Boost Demonstration Evaluation Board

Overview

The NCP3065 is a monolithic switching regulator designed to deliver constant current for powering high brightness LEDs (HBLED). The device has a very low feedback voltage of 235 mV (nominal) which is used to regulate the average current of the LED string. In addition, the NCP3065 has a wide input voltage up to 40 V to allow it to operate from 12 Vac or 12 Vdc supplies commonly used for lighting applications as well as unregulated supplies such as Lead Acid batteries.
The device can be configured in a controller topology with the addition of an external transistor to support higher LED currents beyond the 1.5 A rated switch current of the internal transistor. The NCP3065 switching regulator can be configured in Step-Down (Buck) and Step-Up (boost) topologies with a minimum number of external components.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3065SOBSTGEVB

Boost Demonstration Evaluation Board

Evaluation Board

No

Active

$80

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3065SOBSTGEVB_SCHEMATIC

0

Eval Board: Schematic

123.9 KB

EN

Eval Board: Schematic

April 01, 2019

More Details

NCP3065SOBSTGEVB_GERBER

0

Eval Board: Gerber

31.74 KB

EN

Eval Board: Gerber

April 01, 2019

More Details

NCP3065SOBSTGEVB_BOM_ROHS

0

Eval Board: BOM

181.25 KB

EN

Eval Board: BOM

April 01, 2019

More Details

Show More