SOIC8 Buck Demonstration Evaluation Board

Overview

The NCP3064 device supports a buck configuration with a wide input voltage range from 3.0V to 40.0V. The NCP3064 is a low cost converter that supports a peek current of 1.5A with a maximum duty cycle of 85.7 percent. The ON/OFF function allows turn the device to low consumption mode.
Size: 41mm x 28mm x 14mm

  • Input Voltage Range from 3.0 V to 40 V
  • Logic Level Shutdown Capability
  • Low Power Standby Mode, Typical 100 uA
  • Output Switch Current to 1.5 A
  • Adjustable Output Voltage Range
  • 150 kHz Frequency Operation
  • Precision 2% Reference
  • Internal Thermal Shutdown Protection
  • CyclebyCycle Current Limiting
  • NCV Prefix for Automotive and Other Applications Requiring Site
    and Control Changes
  • These are PbFree Devices

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3064SCBCKGEVB

SOIC8 Buck Demonstration Evaluation Board

Evaluation Board

No

Active

$80

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :