DFN Inverter Demonstration Evaluation Board

Overview

The NCP3063 Series is a higher frequency upgrade to the popular MC34063A and MC33063A monolithic DC-DC converters. These devices consist of an internal temperature compensated reference, comparator, a controlled duty cycle oscillator with an active current limit circuit, a driver and a high current output switch. This series was specifically designed to be incorporated in Step-Down, Step-Up and Voltage-Inverting applications with a minimum number of external components.

  • High Power LED Lighting
  • Battery Chargers
  • Operation to 40 V Input
  • Low Standby Current
  • Output Switch Current to 1.5 A
  • Output Voltage Adjustable
  • Frequency Operation of 150 kHz

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3063SMINVGEVB

DFN Inverter Demonstration Evaluation Board

Evaluation Board

No

Active

$86.4

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3063SMINVGEVB_BOM_ROHS.PDF

2

Eval Board: BOM

34.82 KB

EN

Eval Board: BOM

April 09, 2009

More Details

NCP3063SMINVGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

26.62 KB

EN

Eval Board: Schematic

April 09, 2009

More Details

NCP3063SMINVGEVB_GERBER.ZIP

0

Eval Board: Gerber

34.82 KB

EN

Eval Board: Gerber

April 09, 2009

More Details

NCP3063SMINVGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

38.91 KB

EN

Eval Board: Test Procedure

April 09, 2009

More Details

Show More