Surface Mount Boost Regulator Evaluation Board

Overview

The NCP3063 Series is a performance enhancement to the popular MC33063 and MC34063 monolithic DC_DC converters. These devices consist of an internal temperature compensated reference, comparator, controlled duty cycle oscillator with an active current limit circuit, driver and high output current switch. This controller was specifically designed to be incorporated in step-down, step-up, or voltage inverting applications with a minimum number of external components. The NCP3063 Boost Evaluation Board is a 250 kHz maximum switching frequency board with a 12 V input (9V - 15V). The output is 24V with a load current from 50 mA to 350 mA with the efficiency higher than 85% (at 150 kHz). The board is well suited for general purpose step-up applications as well as LED lighting applications.

  • 250 kHz maximum switching frequency
  • 9V to 15V input voltage range
  • Efficiency greater than 85% at 150 kHz

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3063SMDBSTEVB

Surface Mount Boost Regulator Evaluation Board

Evaluation Board

No

Active

$50

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3063SMDBSTEVB_SCHEMATIC.PDF

1

Eval Board: Schematic

128 KB

EN

Eval Board: Schematic

August 08, 2006

More Details

NCP3063SMDBSTEVB_GERBER.ZIP

0

Eval Board: Gerber

33.79 KB

EN

Eval Board: Gerber

August 08, 2006

More Details

NCP3063SMDBSTEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

312.32 KB

EN

Eval Board: Test Procedure

August 08, 2006

More Details

NCP3063SMDBSTEVB_BOM_ROHS.PDF

0

Eval Board: BOM

59.39 KB

EN

Eval Board: BOM

March 13, 2008

More Details

Show More