Surface Mount Buck Regulator Evaluation Board

Overview

The NCP3063 Series is a performance enhancement to the popular MC33063 and MC34063 monolithic DC-DC converters. These devices consist of an internal temperature compensated reference, comparator, controlled duty cycle oscillator with an active current limit circuit, driver and high output current switch. This controller was specifically designed to be incorporated in step-down, step-up, or voltage inverting applications with a minimum number of external components. The NCP3063 Buck Evaluation Board is a 250 kHz maximum switching frequency board with 3.3V output. The output is capable of loads from 0.2 A to 0.8 A with the efficiency higher than 73% (at 150 kHz). The input voltage for the 3.3V output is 7V to 15V.

  • 250 kHz maximum switching frequency
  • 7V to 15V input voltage
  • Efficiency greater than 73% at 150 kHz

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3063SMDBCKEVB

Surface Mount Buck Regulator Evaluation Board

Evaluation Board

No

Active

$80

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3063SMDBCKEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

109.57 KB

EN

Eval Board: Test Procedure

August 08, 2006

More Details

NCP3063SMDBCKEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

178.18 KB

EN

Eval Board: Schematic

August 08, 2006

More Details

NCP3063SMDBCKEVB_GERBER.ZIP

0

Eval Board: Gerber

32.77 KB

EN

Eval Board: Gerber

August 08, 2006

More Details

NCP3063SMDBCKEVB_BOM.PDF

0

Eval Board: BOM

56.32 KB

EN

Eval Board: BOM

August 08, 2006

More Details

Show More