Multi-Mode Totem pole PFC 500 W design with Gate driver integrated GaNFETs

Overview

The NCP1681MM500WGEVB is a high-voltage demonstration board for evaluating a 500 W bridgeless totem pole power factor correction stage across a 90 to 265 Vac input range. The design uses the NCP1681AA fixed-frequency continuous conduction mode PFC controller, NCP58921 650 V driver-integrated GaN FETs in the fast-switching leg, the NCP51561BA isolated gate driver, and the NCP51530 high-voltage half-bridge driver for the slow leg.
The board regulates its output to 395 Vdc nominally and eliminates the conventional input diode bridge to reduce conduction losses and support higher power density. Multiple connectors and test points simplify waveform capture and evaluation of current sensing, control-loop response, skip-mode operation, power factor, harmonic distortion, thermal behavior, and conducted emissions.
This EVB is intended only for trained professionals and must not be used to power loads other than an electronic load.

  • Cloud, server, and high-performance computing power supplies requiring an efficient PFC front end and a regulated high-voltage DC bus.
  • Telecommunications and 5G infrastructure power systems using high-density AC-DC conversion architectures.
  • Industrial and ultra-high-density power supplies requiring bridgeless PFC operation, high power factor, and reduced thermal-management requirements.
  • Demonstrates a 500 W bridgeless totem pole PFC stage operating from 90 to 265 Vac and providing a nominal 395 Vdc output.
  • Uses the NCP1681AA fixed-frequency CCM controller to regulate the output voltage and shape the AC input current, with a nominal switching frequency of 65 kHz.
  • Provides multiple I/O connectors and test points for evaluating switching nodes, current-sense signals, output voltage, PFC control signals, skip-mode behavior, and control-loop response.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP1681MM500WGEVB

Multi-Mode Totem pole PFC 500 W design with Gate driver integrated GaNFETs

$1029.5743

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP1681MM500WGEVB_ 500W_MOTHERBOARD_SCHEMATIC

1

Eval Board: Schematic

97.28 KB

EN

Eval Board: Schematic

September 01, 2024

More Details

NCP1681MM500WGEVB_MOTHERBOARD_GERBER_FILES

0

Eval Board: Gerber

200.7 KB

EN

Eval Board: Gerber

September 01, 2024

More Details

Eval Board: Manual

May 01, 2022

More Details

Show More