Synchronous PWM Converter Evaluation Board

Overview

The NCP1599 is a fixed 1 MHz, high-output-current, synchronous PWM converter that integrates a low-resistance, high-side P-channel MOSFET and a low-side N-channel MOSFET. The NCP1599 utilizes internally compensated current mode control to provide good transient response, ease of implementation, and excellent loop stability. It regulates input voltages from 3.0 V to 5.5 V down to an output voltage as low as 0.8 V and is able to supply up to 3.0 A of load current. The NCP1599 includes an internally fixed switching frequency (FSW), and an internal soft-start to limit inrush current. Other features include cycle-by-cycle current limiting, short-circuit protection, power saving mode and thermal shutdown.

  • Set-Top-Box
  • LCD-TV / DTV / Plasma TV
  • USB Powered Devices

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

Synchronous PWM Converter Evaluation Board

Evaluation Board

No

Active

$30

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP1599GEVB_GERBER.ZIP

3

Eval Board: Gerber

168.96 KB

EN

Eval Board: Gerber

November 06, 2010

More Details

NCP1599GEVB_BOM_ROHS.PDF

3

Eval Board: BOM

560.13 KB

EN

Eval Board: BOM

November 06, 2010

More Details

NCP1599GEVB_TEST_PROCEDURE.PDF

3

Eval Board: Test Procedure

104.45 KB

EN

Eval Board: Test Procedure

November 06, 2010

More Details

NCP1599GEVB_SCHEMATIC.PDF

3

Eval Board: Schematic

189.44 KB

EN

Eval Board: Schematic

November 06, 2010

More Details

Show More