Synchronous PWM Converter Evaluation Board

Overview

The NCP1597A family is a fixed 1 MHz frequency, high-output-current, synchronous PWM converter that integrate low-resistance, high-side P-channel MOSFETs and low-side N-channel MOSFETs. The NCP1597A utilizes current mode control to provide fast transient response and excellent loop stability and supports PFM mode at light load for higher efficiency. It regulates input voltages from 4.0 V to 5.5 V down to an output voltage as low as 0.8 V and is able to supply up to 2.0 A.

The NCP1597A has features including fixed internally switching frequency (FSW), and an internal soft-start to limit inrush currents. Using the EN pin, shutdown supply current is reduced to 1 µA maximum.

Other features include cycle-by-cycle current limiting; short-circuit protection, power saving mode and thermal shutdown.

  • USB Powered Devices
  • Hard Disk Drive (HDD)
  • DSP Power
  • Set-Top-Box

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP1597AGEVB

Synchronous PWM Converter Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP1597AGEVB_GERBERS.ZIP

2

Eval Board: Gerber

166.91 KB

EN

Eval Board: Gerber

August 11, 2010

More Details

NCP1597AGEVB_BOM_ROHS.PDF

2

Eval Board: BOM

560.13 KB

EN

Eval Board: BOM

August 11, 2010

More Details

NCP1597AGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

112.64 KB

EN

Eval Board: Test Procedure

August 11, 2010

More Details

NCP1597AGEVB_SCHEMATIC.PDF

2

Eval Board: Schematic

181.25 KB

EN

Eval Board: Schematic

August 11, 2010

More Details

Show More