High Current LED Driver Evaluation Board

Overview

The NCP1422 is a monolithic, micro-power, high-frequency, step-up switching converter IC designed for battery operated hand-held electronic products with up to 800 mA loading. It integrates a synchronous rectifier (Sync-Rect) to improve efficiency and to eliminate the external Schottky Diode. The NCP1422's high switching frequency (up to 1.2 MHz) allows for a low profile, small sized inductor and output capacitor to be used. When the device is disabled, the internal conduction path from the battery to the load is fully blocked, which isolates the load from the battery. This True-Cutoff function reduces the shutdown current to typically only 50 nA. A Ring-Killer is also integrated to eliminate high-frequency ringing in discontinuous conduction mode. Finally, a Low-Battery Detector, Logic-Controlled Shutdown, Cycle-by Cycle Current Limiting and Thermal Shutdown provide value-added features for various battery operated applications. With all these functions on, the quiescent supply current is typically only 8.5 uA. This device is available in the compact and low profile DFN-10 package.

The NCP1422LED evaluation board uses the NCP1422 to drive a high power, white LED. A low voltage MOSFET switch circuit on the board can be pulsed to switch between a low and high LED current as would be found in a focus and flash application.

The circuit is configured to minimize power dissipation in the current sense resistor and the effects of lot-to-lot LED forward voltage (VF) variation on LED current. Application note AND8171/D describes how to design this circuit.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

High Current LED Driver Evaluation Board

Evaluation Board

No

Active

$70

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP1422LEDGEVB_GERBER.ZIP

0

Eval Board: Gerber

44.03 KB

EN

Eval Board: Gerber

July 16, 2009

More Details

NCP1422LEDGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

191.49 KB

EN

Eval Board: BOM

July 16, 2009

More Details

NCP1422LEDGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

162.82 KB

EN

Eval Board: Test Procedure

July 16, 2009

More Details

NCP1422LEDGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

124.93 KB

EN

Eval Board: Schematic

July 16, 2009

More Details

EVBUM2136/D

1

Eval Board: Manual

147.46 KB

EN

Eval Board: Manual

September 03, 2012

More Details

Show More