NCP139 WLCSP-6 Evaluation Board 1V05

Overview

The demo board supports the Bias Rail LDO regulator NCP139 in WLCSP6 1.2 x 0.8 mm package with Output Voltage 1.05 V and Bias Voltage in range from 3 V up to 5.5 V. It is a 700 mA very low dropout device equipped with NMOS pass transistor and a separate bias supply voltage rail. The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP139 features low IQ consumption. The device is available with or without active discharge feature.

  • Battery-powered Equipment
  • Smartphones, Tablets
  • Cameras, DVRs, STB and Camcorders
  • Input Voltage Range: VOUT to 5.5 V
  • Bias Voltage Range: 3 V to 5.5 V
  • Fixed Output Voltage device
  • ±1% Accuracy over Temperature, 0.5% VOUT @ 25°C
  • Ultra-Low Dropout: 50 mV Maximum at 1 A
  • Very Low Bias Input Current of Typ. 35 uA
  • Very Low Bias Input Current in Disable Mode: Typ. 0.5 uA
  • Logic Level Enable Input for ON/OFF Control
  • Output Active Discharge Option Available
  • Stable with a 10 uF Ceramic Capacitor
  • Available in WLCSP6 1.2 mm x 0.8 mm x 0.4 mm Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP139AFCT105T2GEVB

NCP139 WLCSP-6 Evaluation Board 1V05

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP139AFCT105T2GEVB_GERBER.zip

0

Eval Board: Gerber

31.74 KB

EN

Eval Board: Gerber

April 01, 2022

More Details

NCP139AFCT105T2GEVB_SCHEMATIC.pdf

0

Eval Board: Schematic

43.01 KB

EN

Eval Board: Schematic

April 01, 2022

More Details

NCP139AFCT105T2GEVB_BOM_ROHS.pdf

0

Eval Board: BOM

29.7 KB

EN

Eval Board: BOM

April 01, 2022

More Details

NCP139AFCT105T2GEVB_TEST_PROCEDURE.pdf

0

Eval Board: Test Procedure

72.7 KB

EN

Eval Board: Test Procedure

April 01, 2022

More Details

Show More