Low Power Offline Constant Current & Constant Voltage Primary Side PWM Current-Mode Controller with High Voltage Startup Current Source Evaluation Board

Overview

The NCP1365XS1GEVB Evaluation Board is designed to efficiently evaluate the NCP1365, which offers a new solution targeting output power levels from a few watts up to 20 W in a universal-mains flyback application. Thanks to a novel method this new controller eliminates the need for a secondary feedback circuitry (typically an opto-coupler and TL431 reference) while achieving excellent line and load regulation. The NCP1365 operates in valley lockout quasi-resonant peak current mode control mode at high load to provide high efficiency. When the power on the secondary side starts to diminish, the controller automatically adjusts the duty-cycle then at lower load the controller enters in pulse frequency modulation at fixed peak current with a valley switching detection. This technique allows keeping the output regulation with tiny dummy load. Valley lockout at the first 4 valleys prevent valley jumping operation and then a valley switching at lower load provides high efficiency.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP1365XS1GEVB

Low Power Offline Constant Current & Constant Voltage Primary Side PWM Current-Mode Controller with High Voltage Startup Current Source Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP1365XS1GEVBGEVB_SCHEMATIC

0

Eval Board: Schematic

82.94 KB

EN

Eval Board: Schematic

September 25, 2015

More Details

NCP1365XS1GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

158.72 KB

EN

Eval Board: Test Procedure

September 25, 2015

More Details

NCP1365XS1GEVB_GERBER.zip

0

Eval Board: Gerber

28.67 KB

EN

Eval Board: Gerber

September 25, 2015

More Details

NCP1365XS1GEVB_BOM_ROHS

0

Eval Board: BOM

62.46 KB

EN

Eval Board: BOM

September 25, 2015

More Details

Show More