NCP1343 100 W USB PD Evaluation Board

Overview

The NCP1343PD100WGEVB is 100 W, USB Type-C PD3.0 / PPS charger solution.The USB PD optimized new controllers enable the small form factor design by highly integrated new functions. And helps to achieve high efficiency with Boost Follower CrM PFC control and high frequency QR Flyback. At over 24 W/in3, the design achieves 92.3% efficiency even at low line input condition.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP1343PD100WGEVB

NCP1343 100 W USB PD Evaluation Board

Evaluation Board

No

Active

$143.9964

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

Eval Board: Manual

January 01, 2022

More Details

NCP1343PD100WGEVB_SCHEMATIC.pdf

0

Eval Board: Schematic

113.66 KB

EN

Eval Board: Schematic

April 04, 2022

More Details

NCP1343PD100WGEVB_GERBER.zip

0

Eval Board: Gerber

180.22 KB

EN

Eval Board: Gerber

April 04, 2022

More Details

Show More