NCP115: LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy Eval Board

Overview

The NCP115AMX120TCGEVB Evaluation Board is 300 mA LDO that provides a very stable, accurate voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP115 employs the dynamic quiescent current adjustment for very low IQ consumption at no−load. The NCP115 is offered in both a small XDFN-4 1 mmx1 mm, 0.4mm Thin package as well as in a standard TSOP5 package.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP115: LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy Eval Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP115AMX120TCG_SCHEMATIC

0

Eval Board: Schematic

128 KB

EN

Eval Board: Schematic

May 08, 2019

More Details

NCP115AMX120TCG_BOM_ROHS

0

Eval Board: BOM

133.12 KB

EN

Eval Board: BOM

May 08, 2019

More Details

NCP115AMX120TCG_TEST_PROCEDURE

0

Eval Board: Test Procedure

759.81 KB

EN

Eval Board: Test Procedure

May 08, 2019

More Details

NCP115AMX120TCG_GERBER

0

Eval Board: Gerber

30.72 KB

EN

Eval Board: Gerber

May 08, 2019

More Details

Show More